Menu Search

Funnel Natural HDPE 120.0 mm

This funnel has a diameter of 120mm and is made from natural HDPE.
Item code:

12916

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 + £ 1.5197
Standard pack: 40

Order in multiple of 40

Total price:

£ 60.79

40 x £ 1.5197

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material High Density Polyethylene
Diameter 120.0 mm
Price per piece incl VAT 1.7879 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us