Menu Search

Free Hanging Hook 300.0 mm Steel

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Manufactured from galvanised steel.
Item code:

464843

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3311
1000 - 9999 £ 0.1069
10000 - 19999 £ 0.1048
20000 + £ 0.1026
Standard pack: 1000

Order in multiple of 100

Total price:

£ 33.11

100 x £ 0.3311

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Hook Length 300.0 mm
Wire Diameter 15.0 mm
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us