Menu Search

Free Hanging Hook Steel

S-Shaped Hanging Hook incorporates a hook in the shape of a "S" that allows it to be easily attached or removed from a mounting point. It is used to hang posters from the ceiling at customised heights. Made from Polysterene.
Item code:

464832

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1161
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 116.10

1000 x £ 0.1161

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wire Diameter 1.2 m
Hook Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us