Menu Search

Free Hanging Hook 1400.0 mm Steel

Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment ( tag and ceiling clip not included). It is used to hang posters from the ceiling at customised heights. Made from galvanised steel.
Item code:

464837

17100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 1999 £ 0.2122
2000 + £ 0.2081
Standard pack: 50

Order in multiple of 50

Total price:

£ 10.61

50 x £ 0.2122

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustable Adjustable
Hook Material Steel
Shape Extending Wire
Maximum Hook Length 1400.0 mm
Minimum Hook Length 210.0 mm
Overall Length 1400.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us