Quantity | Unit price |
---|---|
250 - 2499 | £ 0.5288 |
2500 + | £ 0.2546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Polyvinyl Chloride |
Colour | Black |
Compatible Thread Sizes (All) | 7/8,M24 |
Compatible Hole Diameter | 21.6 mm |
Compatible Hole Diameter | 0.85 in |
Inside Diameter | 18.8 mm |
Inside Diameter | 0.74 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue