Quantity | Unit price |
---|---|
125 - 1249 | £ 0.4456 |
1250 + | £ 0.2122 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Yellow |
Compatible Thread Standard (All) | BSP, UNF |
Inside Height | 12.7 mm |
Inside Height | 0.5 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue