Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3997 |
5000 + | £ 0.3915 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Coating | PVC |
Colour | Black |
Base Material | Steel |
Cover Material | PVC |
Mounting Method | Screw |
Compatible Cable Diameter Range | 14.6 mm |
Compatible Cable Diameter Range | 0.575 in |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Length | 54.0 mm |
Overall Length | 2.126 in |
Overall Width | 3.0 mm |
Overall Width | 0.118 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue