Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1294 |
10000 + | £ 0.1269 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 2.2 mm |
---|---|
Inside Diameter | 0.087 in |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue