Menu Search

Washer 8.0 mm 20.0 mm 5.0 mm Steel

Round washer used to provide load distribution and to protect sensitive surfaces from the load imparted by a screwed fastening. Made of steel for applications where strength is required and zinc coated to prevent corrosion.
Item code:

1504941

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 1.7117
Standard pack: 10

Order in multiple of 10

Total price:

£ 17.12

10 x £ 1.7117

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Screw Sizes (All) M8
Inside Diameter 8.0 mm
Outside Diameter 20.0 mm
Thickness 5.0 mm
Washer Shape Round
Washer Type Countersunk Washer
Material Steel
Full Material Steel
Finish Zinc Plated;Blue Passivated
Colour Silver
Specifications DIN 125, DIN 9021, DIN 6340

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us