Quantity | Unit price |
---|---|
10 + | £ 1.9192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Screw Sizes (All) | M10 |
---|---|
Inside Diameter | 10.0 mm |
Inside Diameter | 0.394 in |
Outside Diameter | 25.0 mm |
Outside Diameter | 0.984 in |
Thickness | 6.5 mm |
Thickness | 0.256 in |
Washer Shape | Round |
Washer Type | Countersunk Washer |
Material | Steel |
Full Material | Steel |
Finish | Zinc Plated;Blue Passivated |
Colour | Silver |
Specifications | DIN 125, DIN 9021, DIN 6340 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue