Menu Search

Flanged Cap 4.4 mm 12.7 mm TPR Black

Stud Protection Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Black, made from TPR and able to withstand temperatures up to 95 C.
Item code:

15175

3782 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1691
10000 + £ 0.0878
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 169.10

1000 x £ 0.1691

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Thermoplastic Elastomer
Colour Black
Inside Diameter 4.4 mm
Height Under Flange 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us