These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.
In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.
The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Fitting Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1322 - £ 0.1382 | 22194 In stock |
White
|
1.047 in
26.6 mm
|
||||||||
£ 0.3381 - £ 0.3532 | 698 In stock |
Natural
|
1.339 in
34.0 mm
|
||||||||
£ 0.512 - £ 0.5339 | 4912 In stock |
Natural
|
1.783 in
45.3 mm
|
||||||||
£ 1.2143 - £ 1.265 | 45 In stock |
Natural
|
2.402 in
61.0 mm
|
||||||||
1255332 | £ 0.0799 - £ 0.0799 | 10765 In stock |
Natural
|
0.551 in
14.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue