Quantity | Unit price |
---|---|
250 + | £ 6.421 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Type | 3.0 mm Jacketed Fibre |
Inside Diameter | 3.5 mm |
Inside Diameter | 0.138 in |
Full Material | Polyamide 6 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue