Quantity | Unit price |
---|---|
50 + | £ 8.6801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Includes | No Mounting Hardware |
Mounting Method | No Mounting |
Type | Winding Reel |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Full Material | Polyamide 6 |
Material Flammability Standard | UL94 V-0 |
Maximum Storage | 8.0 m of 900 Micron Fibre |
Number of Mounting Holes | 1 |
Package Quantity | 50 |
Radius | 30.0 mm |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue