Quantity | Unit price |
---|---|
500 - 999 | £ 0.5832 |
1000 + | £ 0.5722 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Type | Ferrule |
---|---|
Colour | Black |
Full Material | Thermo Plastic Elastomer |
Material | TPE |
Cap Height | 1.5 mm |
Cap Height | 0.059 in |
Head Diameter | 7.0 mm |
Head Diameter | 0.276 in |
Inside Diameter | 3.6 mm |
Inside Diameter | 0.142 in |
Inside Length | 7.5 mm |
Inside Length | 0.295 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue