Quantity | Unit price |
---|---|
100 - 999 | £ 8.0092 |
1000 + | £ 2.5054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Fitting Shape | Tapered Profile |
Protector Type | Barrelled |
Compatible Nominal Pipe Sizes (All) | DN 32, 1-1/4 in |
Base Diameter | 33.5 mm |
Base Diameter | 1.319 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue