Menu Search

Torque Hinge M5 11.0 mm Zinc Alloy Black

Item code:

1224038

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 76.9129
50 + £ 29.7248
Standard pack: 50

Order any quantity

Total price:

£ 76.91

1 x £ 76.9129

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 34.5 mm
Overall Width 60.0 mm
Pin Diameter 11.0 mm
Pin Length 1.3 mm
Stud Thread Size M5
Pin Material Steel
Full Material Zinc Alloy
Colour Black
Hinge Type Torque Hinge
Mounting Hole Shape Round
Mounting Method Screw
Mounting Orientation Universal
Number of Mounting Holes 4
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us