Quantity | Unit price |
---|---|
1 + | £ 12.8695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 15.0 mm |
---|---|
Base Width | 0.591 in |
Maximum Temperature | 65.6 °C |
Maximum Temperature | 150.1 °F |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Roll Length | 10.0 m |
Roll Length | 32.808 ft |
Profile | Plain |
Adhesive Type | Sponge Adhesive Seal |
Removability | Permenant |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Width | 15.0 mm |
Width | 0.591 in |
Overall Height | 3.0 mm |
Overall Height | 0.118 in |
Includes | 10.0 m Roll |
Overall Length | 10.0 m |
Overall Length | 32.808 ft |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue