Quantity | Unit price |
---|---|
2000 + | £ 0.1274 |
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Style | No Slot |
Height | 24.0 mm |
Height | 0.945 in |
Inside Diameter | 2.0 mm |
Inside Diameter | 0.079 in |
Overall Height | 21.9 mm |
Overall Height | 0.862 in |
Overall Length | 29.3 mm |
Overall Length | 1.154 in |
Overall Width | 29.4 mm |
Overall Width | 1.157 in |
Strap Width | 24.0 mm |
Strap Width | 0.945 in |
Width | 24.0 mm |
Width | 0.945 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue