Quantity | Unit price |
---|---|
500 + | £ 0.3682 |
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Style | Slotted |
Height | 55.0 mm |
Height | 2.165 in |
Inside Diameter | 2.0 mm |
Inside Diameter | 0.079 in |
Overall Height | 46.2 mm |
Overall Height | 1.819 in |
Overall Length | 65.3 mm |
Overall Length | 2.571 in |
Overall Width | 65.3 mm |
Overall Width | 2.571 in |
Strap Width | 55.0 mm |
Strap Width | 2.165 in |
Width | 55.0 mm |
Width | 2.165 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue