Quantity | Unit price |
---|---|
250 - 2499 | £ 0.3106 |
2500 + | £ 0.1382 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | High Temperature Polyvinyl Chloride |
Fitting Style | Push Fit, Easy Pull |
Thread Size | M16 |
Inside Diameter | 15.3 mm |
Inside Diameter | 0.602 in |
Inside Height | 13.0 mm |
Inside Height | 0.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue