Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1358 |
5000 - 9999 | £ 0.1222 |
10000 + | £ 0.11 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Arrowhead Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Body Diameter | 7.1 mm |
Body Diameter | 0.28 in |
Hole Diameter A | 6.3 mm |
Hole Diameter A | 0.248 in |
Hole Diameter B | 6.3 mm |
Hole Diameter B | 0.248 in |
Locking Head Height B | 6.6 mm |
Locking Head Height B | 0.26 in |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue