Quantity | Unit price |
---|---|
5 + | £ 12.3196 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Arm Length | 55.0 mm |
---|---|
Arm Length | 2.165 in |
Runner Length | 45.0 mm |
Runner Length | 45.0 mm |
Hole Diameter | 5.3 mm |
Hole Diameter | 0.209 in |
Colour | Black |
Full Material | Die Cast Zinc |
Type | A |
Mounting Method | With Flange for Surface Mounting |
Commodity Code | 8487909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue