Quantity | Unit price |
---|---|
1 - 14 | £ 28.7371 |
15 + | £ 25.936 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 43.0 mm |
---|---|
Distance Across Flats | 1.693 in |
Thread Size | M24 |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Finish | Zinc Plated |
Full Material | Stainless Steel |
Nut Shape | Hexagonal |
Nut Form | Domed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue