Quantity | Unit price |
---|---|
1 - 1 | £ 29.251 |
2 - 29 | £ 13.6812 |
30 + | £ 12.3455 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 25.0 mm |
---|---|
Distance Across Flats | 0.984 in |
Thread Size | M8 |
Overall Height | 23.0 mm |
Overall Height | 0.906 in |
Finish | Zinc Plated |
Full Material | Stainless Steel |
Nut Shape | Hexagonal |
Nut Form | Domed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue