Menu Search

Neopad 1 60.0 mm (L) 40.0 mm (W)

Display Magnetic Pads designed to securely hold and display posters, signs, and artwork. It features a magnetic backing to provide a strong mounting solution. Available with M6 Mounting screw options. Made from Neodymium material.
Item code:

493198

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 11.2224
50 + £ 10.9986
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.22

1 x £ 11.2224

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Magnet Material Neodymium
Mounting Method Threaded
Drag Force 4.5 kg
Overall Height 7.0 mm
Overall Length 60.0 mm
Overall Width 40.0 mm
Pull Force 7.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us