Quantity | Unit price |
---|---|
2000 - 7999 | £ 0.1588 |
8000 + | £ 0.1547 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PET |
Type | Adhesive Hanging Tab |
Mounting Method | Adhesive |
Overall Height | 34.0 mm |
Overall Height | 1.339 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Minimum Hole Diameter | 10.0 mm |
Minimum Hole Diameter | 0.394 in |
Maximum Hole Diameter | 30.0 mm |
Maximum Hole Diameter | 1.181 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue