Quantity | Unit price |
---|---|
1 + | £ 298.6418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PET |
Type | Adhesive Hanging Tab |
Mounting Method | Adhesive |
Quantity Per Roll | 1 x 4000 Pieces |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Overall Length | 43.0 mm |
Overall Length | 1.693 in |
Minimum Hole Diameter | 10.0 mm |
Minimum Hole Diameter | 0.394 in |
Maximum Hole Diameter | 32.0 mm |
Maximum Hole Diameter | 1.26 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue