Quantity | Unit price |
---|---|
10 - 249 | £ 1.6155 |
250 + | £ 1.5744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PVC |
Type | Display Holder |
Mounting Method | Adhesive |
Overall Height | 75.0 mm |
Overall Height | 2.953 in |
Overall Length | 296.0 mm |
Overall Length | 11.654 in |
Tab Width | 75.0 mm |
Tab Width | 2.953 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue