Menu Search

Display Holder 25.0 m Steel

Ball chain comes in 25m lengths and can be used a range of joining applications within the retail display and point of sale industries. The connector can be purchased separately. It is easy to install and remove, as well as being durable and long-lasting. Steel material with an adhesive base.
Item code:

496866

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 41.073
25 + £ 40.2515
Standard pack: 1

Order in multiple of 1

Total price:

£ 41.07

1 x £ 41.073

Specifications

Imperial
Metric
SKU attributes
Material Steel
Type Ball Chain
Ball Diameter 2.4 mm
Overall Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us