Menu Search

Display Cable 1.5 mm 2 m Steel

Steel Cable holds window displays in position, when used with display pockets and clamps (sold separately).
Item code:

496912

1020 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 149 £ 3.1352
150 + £ 3.0667
Standard pack: 10

Order in multiple of 10

Total price:

£ 31.35

10 x £ 3.1352

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Steel
Roll Quantity 1
Cable Width 1.5 mm
Overall Length 2 m
Price per piece incl VAT 3.6885 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us