Menu Search

Display Cable 2.0 mm 2 m Steel

Steel Cable holds window displays in position, when used with display pockets and clamps (sold separately).
Item code:

496909

1073 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 8.5739
10 - 149 £ 3.9156
150 + £ 3.8334
Standard pack: 10

Order any quantity

Total price:

£ 8.57

1 x £ 8.5739

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Steel
Roll Quantity 1
Cable Width 2.0 mm
Overall Length 2 m
Price per piece incl VAT 10.087 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us