Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.2772 |
10000 + | £ 0.1356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Compatible Hole Diameter | 11.0 mm |
Compatible Hole Diameter | 0.433 in |
Inside Diameter | 8.0 mm |
Inside Diameter | 0.315 in |
Overall Diameter | 17.5 mm |
Overall Diameter | 0.689 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Type | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue