Menu Search

Desk Grommet 65.0 mm 78.0 mm ABS White

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Item code:

464241

3836 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.7488
Standard pack: 100

Order in multiple of 100

Total price:

£ 74.88

100 x £ 0.7488

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Grommet Shape Round
Material ABS
Surface Finish Textured
Type 65.0 mm Round
Compatible Hole Diameter 65.0 mm
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us