Menu Search

Rivet Cover Cap 10.0 mm (ID) Brown HDPE

Item code:

18104

69998 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1159
10000 + £ 0.0497
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 115.90

1000 x £ 0.1159

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Rivet Cap
Fitting Style Push Fit
Full Material High Density Polyethylene
Colour Brown
Overall Diameter 11.5 mm
Cap Inside Diameter 10.0 mm
Overall Height 4.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us