Quantity | Unit price |
---|---|
500 - 999 | £ 0.0577 |
1000 + | £ 0.0565 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Rivet Cap |
---|---|
Fitting Style | Push Fit |
Full Material | High Density Polyethylene |
Colour | Black |
Overall Diameter | 14.1 mm |
Overall Diameter | 0.555 in |
Cap Inside Diameter | 12.7 mm |
Cap Inside Diameter | 0.5 in |
Overall Height | 2.8 mm |
Overall Height | 0.11 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue