Menu Search

Screw Cover Cap PA Natural

Item code:

006703100001

1669 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.0703
500 - 999 £ 0.069
1000 + £ 0.0676
Standard pack: 250

Order in multiple of 250

Total price:

£ 17.58

250 x £ 0.0703

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Washer
Fitting Style Push Fit
Full Material Polyamide 6
Colour Natural
Overall Diameter 12.0 mm
Overall Height 8.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us