Menu Search

Cord Pull 4.0 mm 17.2 mm LDPE White

This cord pull is a decorative and practical way to finish cord ends.
Item code:

10988

9980 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1288
10000 + £ 0.065
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 128.80

1000 x £ 0.1288

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Pull Shape Concave Bell
Inside Diameter 4.0 mm
Outside Diameter 18.0 mm
Overall Height 17.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us