Quantity | Unit price |
---|---|
10 - 99 | £ 4.2442 |
100 + | £ 4.1483 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Nozzle Opening Diameter | 12.0 mm |
---|---|
Nozzle Opening Diameter | 0.472 in |
Overall Height | 49.0 mm |
Overall Height | 1.929 in |
Colour | Yellow |
Full Material | Polyacetal |
Commodity Code | 3926909790 |
Type | Round |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue