Quantity | Unit price |
---|---|
500 + | £ 0.4107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Diameter | 70.0 mm |
Diameter | 2.756 in |
Height | 25.0 mm |
Height | 0.984 in |
Fluid Capacity | 30.0 ml |
Fluid Capacity | 30.0 ml |
Type | Tube with Lid |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue