Quantity | Unit price |
---|---|
6 - 59 | £ 8.5739 |
60 - 599 | £ 3.9156 |
600 + | £ 3.8334 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Wall Fixing Connector |
---|---|
Overall Length | 53.0 mm |
Overall Length | 2.087 in |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Panel Thickness | 5.0 mm |
Panel Thickness | 0.197 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Brass |
Price per piece incl VAT | 10.087 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue