Quantity | Unit price |
---|---|
1 - 39 | £ 20.5621 |
40 + | £ 9.4194 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Wall Fixing Plate |
---|---|
Overall Length | 17.0 mm |
Overall Length | 0.669 in |
Overall Diameter | 38.0 mm |
Overall Diameter | 1.496 in |
Diameter | 38.0 mm |
Diameter | 1.496 in |
Colour | Natural |
Finish | Chrome Plated |
Full Material | Brass |
Price per piece incl VAT | 24.1908 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue