Quantity | Unit price |
---|---|
300 - 2999 | £ 0.3619 |
3000 + | £ 0.1492 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Diameter | 12.0 mm |
---|---|
Compatible Thread Diameter | 0.472 in |
Overall Length | 20.0 mm |
Overall Length | 0.787 in |
Shaft Diameter | 7.5 mm |
Shaft Diameter | 0.295 in |
Key Size | 6.0 mm |
Key Size | 6.0 mm |
Thread Size | M6 |
Style | Flangeless |
Nut Form | Threaded |
Drive Type | Hexagonal Drive |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue