Quantity | Unit price |
---|---|
1 + | £ 32.1996 |
Finish | Raw |
---|---|
Latch Material | Stainless Steel |
Housing Material | Stainless Steel |
Cam Material | Stainless Steel |
Mounting Orientation | Right Handed |
Key Type | 5.0 mm Double Bit Key |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Overall Length | 76.0 mm |
Overall Length | 2.992 in |
Mounting Hole Width | 19.2 mm |
Mounting Hole Width | 0.756 in |
Maximum Compatible Door Thickness | 8.0 mm |
Maximum Compatible Door Thickness | 0.315 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue