Menu Search

Compression Cam Latch 22.2 mm 19.2 mm Stainless Steel

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening. It features an offset cam style with a 14mm bend that can be used forward or reversed.
Item code:

5404401501002E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 32.1996
Standard pack: 1

Order in multiple of 1

Total price:

£ 32.20

1 x £ 32.1996

Specifications

Imperial
Metric
SKU attributes
Finish Raw
Latch Material Stainless Steel
Housing Material Stainless Steel
Cam Material Stainless Steel
Mounting Orientation Right Handed
Key Type 5.0 mm Double Bit Key
Maximum Compression 4.0 mm
Overall Length 76.0 mm
Mounting Hole Width 19.2 mm
Maximum Compatible Door Thickness 8.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us