Quantity | Unit price |
---|---|
100 - 1999 | £ 0.1642 |
2000 + | £ 0.1601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Display Front | None |
Material | LDPE |
Mounting Method | Clip-on |
Prong Configuration | Single |
Prong Shape | Round |
Overall Height | 36.6 mm |
Overall Height | 1.441 in |
Overall Width | 16.5 mm |
Overall Width | 0.65 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue