Quantity | Unit price |
---|---|
1 - 99 | £ 2.7433 |
100 - 249 | £ 2.469 |
250 - 749 | £ 2.1946 |
750 + | £ 1.9203 |
d1 | M4 |
---|---|
l1 025 | 35.0 |
d2 a012 | 2.8 |
l2 025 | 6.0 |
d3 max | 7.0 |
d4 min | 4.5 |
H1 max | 4.0 |
Material | 316 Stainless Steel |
Drive Type | Hex Drive |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue