Quantity | Unit price |
---|---|
1 - 99 | £ 6.8407 |
100 - 249 | £ 6.1566 |
250 - 749 | £ 5.4725 |
750 + | £ 4.7885 |
d1 | M10 |
---|---|
l1 025 | 30.0 |
d2 a012 | 7.5 |
l2 025 | 12.5 |
d3 max | 16.0 |
d4 min | 10.6 |
H1 max | 10.0 |
Material | 316 Stainless Steel |
Drive Type | Hex Drive |
Finish | Blackened |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue