Quantity | Unit price |
---|---|
1 - 49 | £ 3.4848 |
50 - 99 | £ 2.96 |
100 - 199 | £ 2.79 |
200 - 499 | £ 2.61 |
500 - 999 | £ 2.44 |
1000 + | £ 2.27 |
For thread d1 | M5 |
---|---|
Panel t1±8% | 6.00 |
d2 | 8.0 |
H1 | 2.5 |
l1 | 6.00 |
D3 | 12.5 |
Installation ball dia. d4 | 8.0 |
d6 | 9.6 |
Sheet metal gauge | 4.0 |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue