Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.125 |
10000 + | £ 0.1224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Board Thickness | 12.0 mm |
---|---|
Compatible Board Thickness | 0.472 in |
Compatible Hole Depth | 10.5 mm |
Compatible Hole Depth | 0.413 in |
Outside Diameter | 15.3 mm |
Outside Diameter | 0.602 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Drive Type | Cross Drive |
Full Material | Zinc Alloy |
Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue